hubbell_logo
HUBBELL INCORPORATED
40 Waterview Drive
Shelton, CT 06484-1000
(475) 882-4000
hubbellFirst
 
Skip Navigation Links
USCO logo
Manufactures high-voltage air-break disconnecting switches, all designed to comply with the standards of ANSI/IEEE. The USCO Product line covers a voltage range from 7.5 to 500kV and a current range from 600 to 6000A.
USCO website
Contact Information
USCO210 North AllenStreetCentralia MO 65240-1395Ph: (573) 682-5521Fax: (573) 682-8714hpscontact@hubbell.com